Connection cable for strain gauge torque sensors, M16x0.75 12-pole pos. to M16x0.75 neg. 90°, custom length / KSM228230SP

Connection cable for strain gauge torque sensors, M16x0.75 12-pole pos. to M16x0.75 neg. 90°, custom length
KSM228230SP
18009000
  • Enables transfer of data between a sensor and amplifier
  • Space saving configuration
  • Good EMC performance
  • Very flexible
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
6.2 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Operation and installation
Operating temperature range
-40 … 80 °C
Cable properties
Connection angle (sensor)
Straight
Configurable cable length
0.1 … 30 m
Interfaces
Connection type (sensor)
M16x0.75 12-pole pos.
Connection type (amplifier)
M16x0.75 12-pole neg. 90°
Dimensions and materials
Material
PVC
Cable diameter
6.2 mm
Cable color
Metalic gray
Enables connection between a 12-pole torque sensor and amplifier in limited space
Loading
Loading