Y-Splitters for M12 plugs, black, keyings: M12 to Y, M12 to D, M12 to A / 1700A139

1700A139
This Y-Distributor enables signal splitting from hybrid, PoE and I/O cables in applications with the Telemetric Measurement System TMS.
Main features / advantages
- Connection 1: straight M12 plug to Y coding
- Connection 2: straight M12 socket to D coding
- Connection 3: straight M12 plug to A coding
- Ethernet-Hybrid CAT5 (IEC 11801), 100Mbps
These Y-Distributors enable signal splitting from hybrid cables (1200A263) to Power over Ethernet (1200A165A) and I/O cables (1700A129) in applications with the Telemetric Measurement System TMS (Type 5290A).
Loading
Loading
