Inductive sensor, proximity switch, switching distance 1.5 mm, M8 x 10 mm, free cable end / IS-M8-10-1,5

Inductive sensor, proximity switch, switching distance 1.5 mm, M8 x 10 mm, free cable end
IS-M8-10-1,5
18037192
  • Inductive sensor with switching distance 1.5 mm
  • Thread: M8x10
  • Switching function normally open (NO)
  • Connection: free cable end
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Operating voltage
10 … 30 VDC
Maximal current consumption
10 mA
Load current
200 mA
Dynamical properties
Frequency
3 kHz
Certificates and Standards
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 70 °C
Mode of operation
Static
Interfaces
Output with LED
PNP
Loading
Loading
Loading