Handheld insulation tester for analog Lineas Weigh In Motion sensors / 5811A00Q01

Handheld measuring device Type 5811A00 can be used as a service tool for testing insulation of piezoelectric measuring chains.
5811A00Q01
18049764
  • Handheld insulation tester needed for initial Lineas Weigh In Motion sensor measurement and operational check
  • Suitable for Lineas Type 9195G and Lineas Compact Type 9196A Weigh In Motion sensors
  • Insulation test range from 1x10E8 to 1x10E11 Ω
Upon request
On request
Log in to myKistler to see prices
The handheld insulation tester Type 5811A00Q1 is a portable, battery-powered insulation tester that makes it possible to test the insulation of piezoelectric Lineas Weigh In Motion sensors and to store the results on the device for documentation purposes. The device is configured and operated via an intuitive user interface on a touchscreen display which is supplemented by side buttons to allow operation with gloves of the main controls. The graphical user interface not only provides a simple and intuitive way to configure the device but also displays various measurement values. An evaluation view allows to check if the measured process signal is within user defined limits. The insulation tester not only indicates the measured insulation value but also visualizes the result in a gauge graph with user defined limits for easy determination of good and bad results. Furthermore, the handheld device can store presets of user generated measurement configurations. This not only allows to quickly change between repeatedly executed tasks, but it also ensures that these tasks are executed with identical settings, resulting in consistent data.
Loading
Loading