Extension for voltage signal cables, KIAG 10-32 pos. to KIAG 10-32 pos., white, custom length / 1762BSP

Extension for voltage signal cables, KIAG 10-32 pos. to KIAG 10-32 pos., white, custom length
1762BSP
18010528
  • Cable material: RG196
  • IP protection (sensor / amplifier): IP65 / IP65
  • Cable length: 0.1 ... 20 m
  • Temperature range: -195 ... 200°C
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-195 … 200 °C
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Cryogenic applications [-195°C]
Yes
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
KIAG 10-32 pos.
Dimensions and materials
Material
RG196
Cable diameter
2 mm
Cable color
White
Cable for distance extension between voltage output sensors (e.g. IEPE uniaxial accelerometers) and DAQ.
Loading
Loading