Extension for voltage signal cables, KIAG 10-32 pos. to KIAG 10-32 pos., blue, custom length / 1768AK02SP

Extension for voltage signal cables, KIAG 10-32 pos. to KIAG 10-32 pos., blue, custom length
1768AK02SP
18010540
  • Cable material: PVC
  • IP protection (sensor / amplifier): IP65 / IP40
  • Cable length: 0.1 ... 20 m
  • Temperature range: -40 ... 100°C
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-40 … 100 °C
Mechanical properties
Bending radius [mm]
20 mm
Electrical properties
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
KIAG 10-32 pos.
Connection type (amplifier)
KIAG 10-32 pos.
Dimensions and materials
Material
PVC
Cable diameter
2 mm
Cable color
Blue
Cable for distance extension between voltage output sensors (e.g. IEPE uniaxial accelerometers) and DAQ.
Loading
Loading