Connection cable for piezoelectric sensors, M4x0,35 pos. to KIAG 10-32 pos. hex, custom length / 1900A23A21SP

Connection cable for piezoelectric sensors, M4x0,35 pos. to KIAG 10-32 pos. hex, custom length
1900A23A21SP
18046032
  • Cable material: PFA
  • Length: 0.3 … 20 m
  • Inner diameter: 1.8 mm
  • Operating temperature: -40 … 200°C
Upon request
On request
Log in to myKistler to see prices
Mechanical properties
Bending radius [mm]
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP67
Operation and installation
Operating temperature range
-40 … 200 °C
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.3 … 20 m
Interfaces
Connection type (sensor)
M4x0.35 pos.
Connection type (amplifier)
KIAG 10-32 pos. hex
Dimensions and materials
Material
PFA
Cable color
Blue
Cable diameter (inner)
1.8 mm
Highly flexible coaxial cable for connection between sensor and charge amplifier. Suitable for drag chains.
Loading
Loading