Through-beam sensors in round housing, laser red light, distance up to 1000 mm, S2 4- and 7-pin plug, external electronics / PGL/S2

PGL/S2
These split laser through-beam sensors in a round housing are suitable for large distances.
Main features / advantages
- Repeat accuracy < 0.02 mm
- Wavelength 650 nm, red light
- Cable length: 800 mm
- Connection: S2 plug, 4-pin (receiver) - S2 plug, 7-pin (transmitter)
- Separate electronics required
With the plug-in laser through-beam sensors, the transmitter and receiver are housed in separate Ø 8 mm round housings that are aligned with each other. The sensor switches as soon as an object interrupts the light beam. The connection to the separate S2 electronics is made via the standardized S2 miniature connector system. PGL photoelectric sensors are ideal for long ranges and are used for position detection, for example.
Loading
Loading
