Development processes in the aerospace industry, automotive industry, and other sectors are not only becoming increasingly complex but are also accelerating: time-to-market is crucial for manufacturers to succeed with new models and innovations while securing their competitive edge. In challenging development environments in particular, data analysis software becomes a key factor to enable fast analysis and overcome development challenges.
New jBEAM Lab data analysis software: efficient measurement data processing now also for NVH tests
Winterthur, April 2025 – The data analysis software jBEAM Lab from Kistler has been updated to offer functions that enable even more efficient analyses without any programming effort. As a result, raw data can be used to create diagrams and spectrograms regardless of the hardware. It can also be flexibly modified with filters and visualization functions to maximize analytical capability, interactivity, and result-driven insights. Plus, it now features special functions to support NVH tests (noise, vibration, and harshness).
Analyze measurement data in just a few clicks, regardless of the hardware
The new version of the jBEAM Lab universal measurement data analysis software from Kistler combines speed with increased user-friendliness and interactivity. Diagrams, filters, calculations, and much more can be configured with drag-and-drop or just a few clicks and combined to create powerful analyses without having to write a single line of code. Jan Schnabel, jBEAM Product Manager at Kistler, says: “Whereas before, developers would have to write or program complicated scripts, for example in Python, they can now carry out and complete process steps with just a few clicks thanks to jBEAM – including for NVH tests.”
jBEAM Lab imports raw data from over 100 file formats, correlates it with audio and video data, and generates comprehensive visualizations. The graphical processing offers a high degree of flexibility and interactivity: the data analysis software allows users to filter and flexibly combine data to create graphics, dynamically adapt workflows, and directly simulate filters. Once analysis is complete, users have the option to generate reports automatically and precisely.
New functions specifically for NVH tests
The new jBEAM from Kistler offers enhanced NVH functions specifically for aerospace applications. For example, manufacturers of reaction wheels for attitude determination and control systems (ADCS) on satellites need to carry out strict quality inspections during which they analyze micro-vibrations as part of their end-of-line tests, among other things. The comparison of key indicators such as harmonic orders, harmonic amplitudes, identification of imbalances, and displacement of the structural resonance between different tests and wheels is decisive.
A leading supplier in this field therefore not only uses hardware from Kistler, but also jBEAM data analysis software to analyze micro-vibrations. jBEAM’s automatic reporting function cuts the time required for post-processing from around an hour per report to just a few seconds. The new functions for NVH tests were developed specifically for the aerospace industry, but can also be applied in many other fields. These include:
- Spectrogram and order analysis
- Octave analysis
- Simulation of analog filters such as Bessel, Butterworth, and Chebyshev filters
Schnabel continues: “jBEAM measurement data analysis software can be used as a flexible platform to automate the entire analysis workflow. The creation of spectrograms and order analysis, which was previously a relatively complex process made up of many individual steps, can now be carried out via drag-and-drop and with just a few clicks.”