TMS charge amplifier module / 5190A11

TMS charge amplifier module
5190A11
18048464
  • Large adjustable measuring range: ±48 … ±140000 pC
  • Minimal space requirement for mounting close to the PE sensor
  • Wireless power supply via the base unit (Type 5290A)
  • Ready to measure within 260 ms after coupling with the base unit (Type 5290A)
A pedido
A pedido
Iniciar sessão no myKistler para ver os preços
Electrical properties
Input type
Charge dynamic
Dynamical properties
Maximum signal frequency
20 kHz
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Device usage
Process monitoring
Applications
In- and end-of-line testing for production processes
Interfaces
Number of channels
1
Analog output type
Voltage (V)
Digital output type
Ethernet
Additional properties
Data formats
Software-dependent
The TMS amplifier module allows single-channel sensor measurement signals to be converted into a digital data stream, which can be transmitted to a TMS base module (Type 5290A) via near-field telemetry, while taking up very little space. When coupled, the amplifier module is also powered wirelessly by the base module, enabling a wide range of measurement applications on rotating systems such as tool turrets, multi-spindle machine tools, robot arms and many more.
A carregar
A carregar