Strain gauge load cell for medium tensile and compression forces, Fz max 5 kN, sensitivity 1 mV/V, 9 pin D-Sub connector / 4576A5SC3

Strain gauge load cell for medium tensile and compression forces, Fz max 5 kN, sensitivity 1 mV/V, 9 pin D-Sub connector
4576A5SC3
18013643
  • Compact strain gauge force sensor
  • Measuring range: 0 … 5 kN
  • Sensitivity: 1 mV/V
  • Connector: 9-pin D-Sub
A pedido
A pedido
Iniciar sessão no myKistler para ver os preços
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
5 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Strain gauge
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Voltage (mV/V)
Certificates and Standards
Degree of protection EN 60529
IP52
Operation and installation
Applications
3C electronics manufacturing
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
D-Sub 9-pole pos.
A carregar
A carregar
A carregar