Signal Conditioning Platform SCP, master chassis with Ethernet interface on front side, 19" rack, AC power supply / 2853BF11

Signal Conditioning Platform SCP, master chassis with Ethernet interface on front side, 19" rack, AC power supply
2853BF11
18030701
  • For pressure sensor signal monitoring and conditioning
  • 19" rack mounting version
  • AC power supply 100 … 240 VAC
  • Flexibility thanks to modular design
A pedido
A pedido
Iniciar sessão no myKistler para ver os preços
Operation and installation
Applications
Combustion measurement analysis
The SCP consists of a base unit and function-specific measuring modules. For combustion pressure measurements and combustion analysis on engines, a wide range of different and interchangeable measuring modules for front-end signal conditioning is available.
A carregar
A carregar