Preloading set for triaxial force sensors of Types 9017C, 9018C and 9016C4, variable screw length / 9460SP

9460SP
18007824
- For triaxial force sensors 9017C, 9018C and 9016C4, variable screw length
- Bolt thread M6x0.75, length: to be specified
- Max. preloading force: 15 kN
These standardized pretensioning elements are used for mounting triaxial force sensors as well as uniaxial ring force transducers. The standardized pretensioning set for uniaxial and triaxial force sensors contains everything necessary for optimal installation: bolt, ring nut, centering ring and where necessary a sliding disk. For very high preload forces which can not be imposed using a wrench, the two sets 9455S and 9456S offer a special superbolt tension nut. This allows enormously high forces to be applied with a simple hexagon torque wrench.
A carregar
A carregar