Mounting base, 4503B, size 5, measuring ranges 2 kNm to 5 kNm / Mounting support for 4503B2k0_5k0

Mounting base, 4503B, size 5, measuring ranges 2 kNm to 5 kNm
Mounting support for 4503B2k0_5k0
18030864
  • Mounting base tailored for assigned torque sensor model
  • For high speed applications
  • Fast and secured installation
A pedido
A pedido
Iniciar sessão no myKistler para ver os preços
Operation and installation
Applications
eVTOL / UAV / drone testing, Rocket and jet engine testing
To operate a rotating torque sensor up to its maximum torque and speed, installation with a mounting base is recommended. With this mounting base developed by Kistler, you have a customized solution that allows you to install the sensor in the test stand safely and quickly. With the aid of the couplings Type 2301A, 2302A, and 2303A Kistler offers a complete solution for your test stand.
A carregar
A carregar