Dynamometer kit, set of 4 triaxial ring force transducers, Fx, Fy, Fz (Fz ±3 kN / ±674 lbf) / 9016C4

Dynamometer kit, set of 4 triaxial ring force transducers, Fx, Fy, Fz (Fz ±3 kN / ±674 lbf)
9016C4
18013439
  • Set of four triaxial force sensors (2 x 9017C and 2 x 9018C) with measuring ranges Fx, Fy: -1.5 ... 1.5 kN and Fz: -3 ... 3 kN per sensor (±337 lbf / ±674 lbf)
  • Nominal sensitivity Fz: -11 pC/N
  • Sensors matched for the same sensitivity
  • Grinded to common height
A pedido
A pedido
Iniciar sessão no myKistler para ver os preços
Measuring ranges
Minimum measuring range [kN]
-12 kN
Maximum measuring range [kN]
12 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Triaxial force sensor set
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP68
Operation and installation
Applications
3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
V3 neg.

The dynamometer kit 9016C4 contains a set of two triaxial ring force transducers 9017C and 9018C each, which can be assembled to a force plate. These triaxial force sensors are especially selected to match in their measurement behaviour and get ground together to the same height. The dynamometer kit Type 9016C4 consists of four selected sensors, two of each Type 9017C and 9018C. Jointly ground to the same height, they are used for installation in multi-component dynamometers and multi-component force plates. The connectors of the four sensors are all directed inwards. The four force sensors are selected so that they demonstrate optimum specifications with regard to constant sensitivity and minimal crosstalk when they are mounted in a dynamometer. When a dynamometer is constructed, the four sensors are connected mechanically in parallel. The measuring signals (electric charge) of the four sensors can also be connected in parallel (summed). The summing box Type 5417 allows simple and reliable connection of the measuring signals for the desired type of multi-component force measurement.

A carregar
A carregar