Digital electronics KiRoad Tire Testing, for 1 wheel force transducer, 4 outputs variants / 9820A12 KiRoad Tire Testing

Digital electronics KiRoad Tire Testing, for 1 wheel force transducer, 4 outputs variants
9820A12 KiRoad Tire Testing
18037844
  • Digital electronics with intuitive usage
  • Fast DSPs for extremely short runtimes
  • Analog, CAN, Ethernet and EtherCAT output
  • Serves one RoaDyn Sxxx wheel force transducer
A pedido
A pedido
Iniciar sessão no myKistler para ver os preços
Product type
Product type
Electronics
Certificates and Standards
Load category
Passenger car, SUV, Commercial
Operation and installation
Applications
Tire testing
The KiRoad Tire Testing electronics Type 9820A12 is an interface and processing electronics unit for supply, configuration, signal processing and data output of one RoaDyn Sxxx wheel force transducer for laboratory or on-vehicle tire tests. The measuring chain consists of one RoaDyn Sxx wheel force transducer and one hub electronics (Type 5260Ax120) connected to the KiRoad Tire Testing electronics (Type 9820A12). An upgrade to four wheel force transducers is available.
A carregar
A carregar