Ceramic shear accelerometer, 5 g, high sensitivity, 10-32 side connector / 8786A5

Ceramic shear accelerometer, 5 g, high sensitivity, 10-32 side connector
8786A5
18007074
  • Ceramic shear accelerometer with IEPE output
  • Measuring range: +5 g
  • High sensitivity
  • Side 10-32 neg. connector
A pedido
A pedido
Iniciar sessão no myKistler para ver os preços
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
5 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
1000 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
6000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
80 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Accelerometer with a 5 g range and side 10-32 connector
A carregar
A carregar