Cavity pressure sensor with UNISENS, direct measuring (ø2.5 mm, 2000 bar), with connector Type 1839 / 6182DAUSRSE1.5

Cavity pressure sensor with UNISENS, direct measuring (ø2.5 mm, 2000 bar), with connector Type 1839
6182DAUSRSE1.5
18045049
  • Cavity pressure sensor (measuring range: 0 … 2000 bar)
  • Exchangeable cable, single-wire or conductive spacer sleeve
  • Sensor front can be machined to adapt to the cavity wall
  • IP67 waterproof
Em stock
A pedido
Iniciar sessão no myKistler para ver os preços
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Pressure measuring range [bar]
0 … 2000 bar
Mechanical properties
Overload [bar]
2500 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±1 %FSO
Influence quantities
Sensitivity
≈-2.5 pC/bar
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
The piezoelectric cavity pressure sensor of Type 6183D comes with UNISENS (Unified Sensitivity) technology.
A carregar
A carregar