Protective plates for sag control DHS / Protective plate

Protective plate
These protective plates made of sturdy sheet steel for the sag controls offer reliable protection in harsh production environments.
Características/vantagens principais
- For all sag controls
- Length: 450, 780 and 920 mm
- Material: sheet steel
- Material thickness: 1.5 mm
- For transmitter or receiver
Our mudguards for the various sag controls are easy to fit and secure. They are made of sturdy sheet steel and offer reliable protection against mechanical damage.
A carregar
A carregar