Piezoelectric force sensor, ring force transducer (Fz 200 kN / 44.9 klbf) / 9061C

Piezoelectric force sensor, ring force transducer (Fz 200 kN / 44.9 klbf)
9061C
18037371
  • Piezoelectric force sensor with a measuring range of Fz: 0 ... 200 kN (44.9 klbf)
  • Calibrated ranges 0 ... 160 kN and 0 ... 16 kN
  • Dimensions: DxdxH (mm) 52.5x26.5x15
  • Connector: KIAG 10-32 neg.
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
200 kN
Calibrations
Calibrated range Fz [kN]
0 … 160 kN
Calibrated range 2
0 … 16 kN
Calibration preload
40 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Mechanical properties
Load limit
280 kN
Axial stiffness
15.4 kN/μm
Bending stiffness
55 kN·m/°
Shear stiffness
4.6 kN/μm
Torsional stiffness
47 kN·m/°
Lateral stiffness
3.9 kN/μm
Maximum bending moment (Fz=0 N)
800 N·m
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
±0.5 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Capacitance
149 pF
Minimal insulation resistance
10^12 Ω
Influence quantities
Sensitivity
–4.4±0.2 pC/N
Temperature sensitivity, sensitivity change (-70°C … 200°C, Tref = 25°C)
±2.5 %
Dynamical properties
Natural frequency
32 kHz
Certificates and Standards
Degree of protection EN 60529
IP68
Operation and installation
Operating temperature range
-70 … 200 °C
Applications
NVH testing, 3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 neg.
Dimensions and materials
Sensor material, cover plate
1.4821
Sensor material, coat
1.4542
Weight
157 g
Piezoelectric force sensor, also known as piezoelectric ring force transducer, for precise measurement of tensile and compressive forces in highest resolution.This piezoelectric (PE) force sensor of the 90x1 series measures forces in the z-direction. The ring force transducer contains a quartz sensor element which measures the force directly transferred through the cover and base of the tightly welded steel case. When subjected to a mechanical load, quartz produces an electric charge that is proportional to that load. An outstanding property of quartz is the very low threshold and, thus, a high sensor sensitivity that remains extremely linear over the entire measuring range. Thus the behaviour in a certain measuring range is practically identical for all PE sensors, independent of their size.
Loading
Loading