Extension for voltage signal cables, 1/4-28 neg. to 1/4-28 neg., custom length / 1592ASP

Extension for voltage signal cables, 1/4-28 neg. to 1/4-28 neg., custom length
1592ASP
18000485
  • Cable material: FEP
  • IP protection (sensor / amplifier): IP50 / IP50
  • Cable length: 0.1 ... 20 m
  • Temperature range: <200°C
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP50
Operation and installation
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Cable properties
Cable insulator
FEP
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole neg.
Connection type (amplifier)
1/4-28 4-pole neg.
Dimensions and materials
Material
FEP
Cable diameter
2.7 mm
Cable color
Transparent
Cable for distance extension between voltage output sensors (e.g. IEPE triaxial accelerometers / MEMS capacitive uniaxial accelerometers) and DAQ.
Loading
Loading