High temperature pressure sensors (700 °C) for gas turbine monitoring and thermoacoustics, ø9.5 mm / 6021C

These differential piezoelectric pressure sensors are acceleration compensated and applicable for operating temperatures up to 1000°C.

6021C

These differential piezoelectric pressure sensors are acceleration compensated and applicable for operating temperatures up to 1000°C.
Main features / advantages
  • Operating temperature: –55 … 700 °C
  • Short time operating temperature: –55 … 1000 °C
  • Highest reliability
  • Acceleration compensated
  • Differential charge output
  • Not pyroelectric
These high-temperature pressure sensor with differential output are designed to measure lowest pressure fluctuations in harsh environments up to 700°C and 1000°C short term. For applications in hazardous areas, the sensor is available with intrinsically safe Ex-ia and non-incendive Ex-nA certifications.
Loading
Loading