Welding force measuring case incl. 5825A2 (for welding force calibration transmitter 9831C) / 9831C0001

9831C0001
18008203
- Practical transport case incl. 5825A2 Remote Control Monitor
- 9831C measuring device to be ordered separately
- Includes: 1.5m connecting cable, Offset screw driver, countersunk screws, and calibration certificates
Na żądanie
Na żądanie
Zaloguj się do myKistler, aby zobaczyć ceny
Measuring ranges
Minimum measuring range [kN]
0 kNMaximum measuring range [kN]
5 kNThe welding force measuring case Type 9831C0001 provides together with a calibration transmitter of Type 9831C a complete calibration system, which is primarily intended for mobile data acquisition of electrode closing forces using the welding and fastening monitor Type 5825A2.
Załadunek
Załadunek