Strain gauge load cells for crash test dummies, clavicle, THOR-50M / M53894

High-accuracy strain gauge load cells for robust force measurement in clavicle applications, optimized for severe crash loads and repeatable dummy testing.

M53894

High-accuracy strain gauge load cells for robust force measurement in clavicle applications, optimized for severe crash loads and repeatable dummy testing.
Główne cechy/zalety
  • Designed for THOR male dummies
  • Digital (DTI) or analog output configuration
  • Low nonlinearity and hysteresis for repeatable force measurement
  • Drop-in fit for clavicle installation in the dummy
  • SAE J211/1 polarity for consistent and comparable data
  • Optional UPS memory module for fast setup
The four-axial clavicle load cell Type M53894 is designed to measure forces acting in the clavicle of the THOR-M crash test dummy. Integrated directly into the clavicle structure, it enables separate measurement of medial and lateral load components, providing detailed insight into shoulder belt interaction and upper torso load transfer during crash events.
Załadunek
Załadunek