High-insulation adapter cables, 3-core, Fischer 9-pin neg. – 3 x BNC pos., custom length / Z13705SP

Z13705SP
These high-insulation adapter cables are used to connect cables with Fischer plugs to charge amplifiers with BNC input.
Główne cechy/zalety
- Connecting cables with 3 conductors
- Connectors: Fischer 9-pin neg. – 3 x BNC pos.
- Length: custom from 0.5 to 12 m
- Tool shank clamping sizes from 1 ... 2 mm to 19 ... 20 mm
These high-insulation adapter cables come in custom length and are used to connect cables with Fischer plugs to charge amplifiers with BNC input.
Załadunek
Załadunek