Extensions for single channel temperature sensors, type K, Fischer 102 pos. to open end / 2290AK

2290AK
Cables 2290AK for Connection temperature signal cables to custom DAQ System (open end).
Główne cechy/zalety
- Enables temperature observation in injection molding process
- For high temperature applications
- Thermocouple type K
These are extension cables for single channel temperature sensors. There are three lengths (2 m, 5 m, 10 m or custom length) in the colors green and black available.
Załadunek
Załadunek