Controllers with CAN Interface / 5552A

5552A
Controllers are necessary for the operation of KiDAQ systems. These Type 5552A controllers with CAN interfaces are perfect for automotive testing.
Główne cechy/zalety
- Gigabit Ethernet interface for KiConnect over TCP/IP
- Time-synchronized data acquisition from measurement modules
- 4 TB SSD for data recording on device
- 4x CAN / CAN-FD
KiDAQ is a modular data acquisition system that is flexible in configuration and can be extended with further measurement modules. A major advantage of the KiDAQ data acquisition system is the interoperability with other Kistler measurement devices, such as LabAmp of Types 5165A and 5167A as well as the data acquisition software KiStudio.
Załadunek
Załadunek