Connection cables for p/T sensors, M4x0.35 pos. int. to open end / 2219BG

For connection of p/T sensors type 6190CAG without connector. For use with Type 2205 (temperature) and 1708, 1710, 1722 types (pressure).

2219BG

For connection of p/T sensors type 6190CAG without connector. For use with Type 2205 (temperature) and 1708, 1710, 1722 types (pressure).
Główne cechy/zalety
  • Enables pressure and temperature observation in injection molding process
  • Reduction of drift effect
  • Thermally stable
  • Standardized connection
These connection cables for pressure and temperature sensors of Type 6190C are available in custom lengths from 0.15 m to 5 m.
Załadunek
Załadunek