Inductive distance sensor, measuring range 0.5 ... 1.5 mm, analog output 0 … 10 VDC, M8 x 51 mm, free cable end / IS-M8-51-1-A

Inductive distance sensor, measuring range 0.5 ... 1.5 mm, analog output 0 … 10 VDC, M8 x 51 mm, free cable end
IS-M8-51-1-A
18037262
  • Inductive distance sensor with measuring range 0.5 ... 1.5 mm
  • Thread: M8x51
  • Analog output voltage: 0 ... 10 VDC
  • Connection: free cable end
Upon request
On request
Log in to myKistler to see prices
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
±3 %
Electrical properties
Load resistance, minimal
5 kΩ
Dynamical properties
Limit Frequency
5
Certificates and Standards
Degree of protection EN 60529
IP67
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Rated operating distance Se
1 mm
Applications
Double sheet control, Measuring inside the stamping tool
Voltage output
Output voltage Ua
0 … 10 VDC
Loading
Loading
Loading