Fork light barrier, infrared, fork width 40 mm, fork depth 80 mm, resolution 1.0 mm, free cable end / PSI-40-80/P

Fork light barrier, infrared, fork width 40 mm, fork depth 80 mm, resolution 1.0 mm, free cable end
PSI-40-80/P
18040261
  • Fork light barrier with 1.0 mm resolution
  • Fork width: 40 mm, fork depth: 80 mm
  • Switching frequency: 1 kHz
  • Connection: free cable end
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
40 mm
Fork depth
80 mm
Interfaces
Connector type
Free cable end
Loading
Loading
Loading