Fork light barrier, infrared, fork w 30 mm d 60 mm, resolution 0.4 mm, switching frequency 4 kHz, plug M8 3-pin / PSI-30-60/W-3-P

Fork light barrier, infrared, fork w 30 mm d 60 mm, resolution 0.4 mm, switching frequency 4 kHz, plug M8 3-pin
PSI-30-60/W-3-P
18036961
  • Fork light barrier with 0.4 mm resolution
  • Fork width: 30 mm, fork depth: 60 mm
  • Switching frequency: 4 kHz
  • Connection: M8 plug, 3-pin
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
30 mm
Fork depth
60 mm
Interfaces
Connector type
3-pole M8 connector
Loading
Loading
Loading