Fork light barrier, infrared, fork w 20 mm d 30 mm, resolution 0.3 mm, switching frequency 4 kHz, plug M8 3-pin / PSI-20-30/W-3-P

Fork light barrier, infrared, fork w 20 mm d 30 mm, resolution 0.3 mm, switching frequency 4 kHz, plug M8 3-pin
PSI-20-30/W-3-P
18036956
  • Fork light barrier with 0.3 mm resolution
  • Fork width: 20 mm, fork depth: 30 mm
  • Switching frequency: 4 kHz
  • Connection: M8 plug, 3-pin
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
20 mm
Fork depth
30 mm
Interfaces
Connector type
3-pole M8 connector
Loading
Loading
Loading