Industrial Charge Amplifier for Multi-purpose (ICAM-B), 1 to 4 channels, (±10 V / 4 … 20 mA) / 5073B Config

Data acquisition more precise thanks to the new 5073B charge amplifier with measuring range starting at 20 picocoulomb.
5073B Config
18046418
  • Wide adjustable measurement range: ±20 … ±1000000 pC
  • 1, 2, 3 or 4 channels
  • Output signal: ±10 V or 4 … 20 mA with up to 20 kHz bandwidth
  • Features: peak and integral, RMS values, low-pass filter and switchable high-pass filter
Upon request
On request
Electrical properties
Output signal type
Digital, Analog, Voltage, Current, RS-232, Ethernet
Input type
Charge dynamic, Charge quasi-static
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short, Long
Certificates and Standards
Degree of protection EN 60529
IP50, IP65, IP67
Operation and installation
Device usage
Process monitoring, Testing
Applications
In- and end-of-line testing for production processes, Spot welding process monitoring, Rocket and jet engine testing, eVTOL / UAV / drone testing
Interfaces
Number of channels
4
Analog output type
Voltage (V), Current
Digital output type
Ethernet, RS-232
Dimensions and materials
Casing material
Aluminium
Loading
Loading
Loading