Extension for voltage signal cables, 1/4-28 4-pole pos. to 1/4-28 4-pole neg., custom length / 1578M011SP

Extension for voltage signal cables, 1/4-28 4-pole pos. to 1/4-28 4-pole neg., custom length
1578M011SP
18031458
  • Cable material: FEP
  • IP protection (sensor / connector): IP50 / IP50
  • Length: 0.1 … 20 m
  • Operating temperature: <200°C
Upon request
On request
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP50
Degree of protection EN 60529 (amplifier)
IP50
Operation and installation
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Cable properties
Cable insulator
FEP
Connection angle (sensor)
Straight
Low outgassing
Yes
Connection option (sensor)
Screwed
Configurable cable length
0.1 … 20 m
Interfaces
Connection type (sensor)
1/4-28 4-pole pos.
Connection type (amplifier)
1/4-28 4-pole neg.
Dimensions and materials
Material
FEP
Cable color
Transparent
Cable diameter (inner)
2.7 mm
Cable for distance extension between voltage output sensors (e.g. IEPE triaxial accelerometers / MEMS capacitive uniaxial accelerometers) and DAQ.
Loading
Loading