Cavity pressure sensor HighSens, direct measuring (ø6 mm, 200 bar) coated, without cable / 6172BCHMRXGXXX

Cavity pressure sensor HighSens, direct measuring (ø6 mm, 200 bar) coated, without cable
6172BCHMRXGXXX
18036452
  • Cavity pressure sensor with high sensitivity (measuring range: 0 … 200 bar)
  • Version: sensor only (no cable)
  • Sensor front coated
  • Highly sensitive quartz sensor
Upon request
On request
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
0 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Maximum melt temperature
450 °C
Operating temperature range, mold (sensor)
0 … 200 °C
Operating temperature range, mold (connector)
0 … 200 °C
Operating temperature range, mold (cable)
0 … 200 °C
The Type 6172B piezoelectric cavity pressure sensor comes with both HighSens and UNISENS (Unified Sensitivity).
Loading
Loading