Extension for strain gauge torque sensors, standard cable, M16x0.75 6-pole neg. to M16x0.75 6-pole pos., 5 m / KSM071860-5

Extension for strain gauge torque sensors, standard cable, M16x0.75 6-pole neg. to M16x0.75 6-pole pos., 5 m
KSM071860-5
18008930
  • Enables distance extension between a torque sensor and amplifier
  • Good EMC performance
  • Very flexible
  • Easy handling
Upon request
On request
Mechanical properties
Bending radius [mm]
5.6 mm
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-5 … 70 °C
Cable properties
Connection angle (sensor)
Straight
Sensor type
Strain gauge
Cable length
5 m
Interfaces
Connection type (sensor)
M16x0.75 6-pole neg.
Connection type (amplifier)
M16x0.75 6-pole pos.
Dimensions and materials
Material
PVC
Cable diameter
5.6 mm
Cable color
Metalic grey
Weight
300 g
Enables connection between a 6-pole torque or force sensor and amplifier
Loading
Loading