TMS base unit / 5290A1

TMS base unit
5290A1
18048465
  • Output signal ±10 V or digital data streaming with up to 25 kHz bandwidth
  • Web user interface for TMS system configuration (Types 5190 and 5290)
  • Input for external measurement trigger control
  • Single-cable solution with PoE connection
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Input type
Charge dynamic
Dynamical properties
Maximum signal frequency
20 kHz
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Device usage
Process monitoring
Applications
In- and end-of-line testing for production processes
Interfaces
Number of channels
1
Analog output type
Voltage (V)
Digital output type
Ethernet
Additional properties
Data formats
Software-dependent
The TMS (Telemetric Measurement System) base module enables the digital telemetric data stream from various TMS amplifier modules of Type 5190A to be processed, and the measurement data to be made available for processing in third-party systems, either as an analog signal (± 10 V) or as a data stream. It also serves as a telemetric energy supply source for the respective coupled TMS amplifier module.
Loading
Loading