Single axis accelerometer, PiezoStar, 50 g, high temperature, ground isolated / 8705A50M1

Single axis accelerometer, PiezoStar, 50 g, high temperature, ground isolated
8705A50M1
18010983
  • Accelerometer with IEPE output
  • Measuring range: 50 g
  • Ground isolated
  • Top 10-32 connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
100 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base

This is a single-axis accelerometer with a 50 g range, a higher maximum operating temperature, and ground isolation.

Loading
Loading