MEMS capacitive K-Beam accelerometer, 30 g, titanium housing, differential 4 V FSO / 8316A030C0TB05

MEMS capacitive K-Beam accelerometer, 30 g, titanium housing, differential 4 V FSO
8316A030C0TB05
18036758
  • MEMS capacitive single axis accelerometer
  • Acceleration range: ±30 g
  • Differential 0±4 V FSO, without temperature output
  • 5 m integral cable, titanium housing
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
30 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
MEMS capacitive
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.00147 g RMS
Electrical properties
Output signal type
Voltage (MEMS)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
133.3 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0 Hz
Maximum frequency (±5%) [Hz]
2300 Hz
DC Response/ Low Frequency
Yes
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting Screw
Yes
Mounting type
Adhesive / Wax, Magnetic base, Hole / screw
Sealing
Hermetic Seal
Applications
NVH testing
Interfaces
Connector Type
Side, Integral Cable, Pigtail, L=yym
Accelerometer with a 30 g range, differential 4 V full-scale output, a titanium housing, and a side mounted 5 meter integral cable.
Loading
Loading