IEPE vibration calibration standard for 1/4-28 mounted accelerometers, PiezoStar, 50 g / 8080A050A

IEPE vibration calibration standard for 1/4-28 mounted accelerometers, PiezoStar, 50 g
8080A050A
18029173
  • PiezoStar vibration standard with IEPE output, for calibrating 1/4-28 mounted accelerometers
  • Measuring range: ±50 g
  • 10-32 connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
100 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-65 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Threaded hole / Stud
Accelerometer vibration standard with a 50 g range and a 10-32 connector; for 1/4-28 mounted units
Loading
Loading