General purpose accelerometer K-Shear, 500 g, ground isolated / 8702B500M1

General purpose accelerometer K-Shear, 500 g, ground isolated
8702B500M1
18007027
  • Accelerometer with IEPE output, general purpose
  • Acceleration range: ±500 g
  • Ground isolated
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
Quartz, Shear
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.01 g RMS
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Temperature coefficient of sensitivity (%/°C)
-0.06
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
121 °C
Mounting Threaded Hole
Yes
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Sealing
Hermetic Seal, IP68
General Purpose
Yes
Applications
NVH testing
Interfaces
Connector Type
Side, 10-32 negative
Accelerometer with a 500 g range and ground isolation.
Loading
Loading