Piezoelectric accelerometer, charge mode, ceramic shear, stud mount, top connector, 2000 g / 8274A5

Piezoelectric accelerometer, charge mode, ceramic shear, stud mount, top connector, 2000 g
8274A5
18006980
  • Piezoelectric accelerometer with charge mode output
  • 10-32 stud mounted
  • Sensitivity: -5.5 pC/g
  • Top 10-32 connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
2000 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for charge output
5.5 pC/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
12000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting type
Integral stud
Charge mode piezoelectric accelerometer with a 2000 g range, stud mounting and 10-32 top connector
Loading
Loading