Wheel force transducer RoaDyn S625sp / 9266A1 RoaDyn S625 sp CFRP

The RoaDyn S625 sp wheel force transducer is a six-axis measuring hub for forces and moments in passenger car tests.
9266A1 RoaDyn S625 sp CFRP
18020296
  • Wheel force transducer for light cars
  • For spinning applications
  • Wheel forces measuring ranges Fx, Fz: ±20 kN, Fy: ±15 kN
  • Moments measuring ranges Mx, My, Mz: ±4 kNm
요청 시
요청 시
Product type
Product type
Sensor
Certificates and Standards
Load category
Passenger car
Operation and installation
Applications
NVH testing, Vehicle durability testing, Tire testing
The wheel force transducer RoaDyn S625 is for measuring wheel forces (up to 20 kN) and moments (up to 4 kNm), for use with spinning wheels on test tracks, which is used for vehicle dynamics research, tire testing and capturing road load data for virtual and experimental simulation.
로딩 중
로딩 중