Triaxial accelerometer K-Shear, 25 g, through hole mount, with TEDS / 8792A25T

Triaxial accelerometer K-Shear, 25 g, through hole mount, with TEDS
8792A25T
18011030
  • Accelerometer with IEPE output
  • Measuring range: +25 g
  • Through hole mounted
  • TEDS included
요청 시
요청 시
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
200 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
5000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
100 °C
Mounting type
Center through hole
Triaxial accelerometer with a 25 g range, through hole mounting and TEDS
로딩 중
로딩 중