Triaxial accelerometer, ceramic shear, 50 g, high sensitivity / 8762A50

Triaxial accelerometer, ceramic shear, 50 g, high sensitivity
8762A50
18010999
  • Ceramic shear accelerometer with IEPE output
  • Measuring range: +50 g
  • High sensitivity
요청 시
요청 시
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
100 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
6000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
80 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Triaxial accelerometer with a 50 g range
로딩 중
로딩 중