Strain gauge load cell for low tensile and compression forces, Fz max 0.1 kN, 9 pin D-Sub connector / 4578A0,1C3

GLS TEST OF ALT
4578A0,1C3
18003593
  • Compact strain gauge force sensor
  • Measuring range: 0 … 0.1 kN
  • Connector: 9-pin D-Sub
  • Stainless steel construction
요청 시
요청 시
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
0.1 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Strain gauge
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Voltage (mV/V)
Certificates and Standards
Degree of protection EN 60529
IP42
Operation and installation
Applications
3C electronics manufacturing
Cable properties
Cable included
Yes - fixed cable
Interfaces
Connector type
D-Sub 9-pole pos.
로딩 중
로딩 중
로딩 중