Pretensioning disk for SlimLine sensors Types 9137C and 9147B with M8 screw / 9410A7

9410A7
18007763
- Preloading disk for 9137C and 9147B Slimline sensors
- Screw thread: M8x1.25, length: 16 mm
- Inner/outer diameter: 8.4 mm / 36 mm
- Disk thickness: 7.0 mm
요청 시
요청 시
This is a standardized mounting accessory for SlimLine sensors. With each preloading disk a fitting countersunk screw is supplied.
로딩 중
로딩 중