Pretensioning disk for SlimLine sensors Types 9136C and 9146B with M6 screw / 9410A6

Pretensioning disk for SlimLine sensors Types 9136C and 9146B with M6 screw
9410A6
18007762
  • Preloading disk for 9136C and 9146B Slimline sensors
  • Screw thread: M6x1.0, length: 14 mm
  • Inner/outer diameter: 6.4 mm / 30 mm
  • Disk thickness: 5.5 mm
On request
Upon request
요청 시
This is a standardized mounting accessory for SlimLine sensors. With each preloading disk a fitting countersunk screw is supplied.
로딩 중
로딩 중