Pretensioning disk for SlimLine sensors Types 9134C and 9144B with M4 screw / 9410A4

9410A4
18007760
- Preloading disk for 9134C and 9144B Slimline sensors
- Screw thread: M4x0.7, length: 10 mm
- Inner/outer diameter: 4.3 mm / 20 mm
- Disk thickness: 4.25 mm
요청 시
요청 시
This is a standardized mounting accessory for SlimLine sensors. With each preloading disk a fitting countersunk screw is supplied.
로딩 중
로딩 중