Pretensioning disk for SlimLine sensors Types 9133C and 9143B with M3 screw / 9410A3

9410A3
18007759
- Preloading disk for 9133C and 9143B Slimline sensors
- Screw thread: M3x0.5, length: 10 mm
- Inner/outer diameter: 3.2 mm / 16 mm
- Disk thickness: 4.25 mm
요청 시
요청 시
This is a standardized mounting accessory for SlimLine sensors. With each preloading disk a fitting countersunk screw is supplied.
로딩 중
로딩 중